VME64x System, 2 U, 4 Slot, Pluggable PSU
VME64x system for 4 horizontally mounted VME64x boards 6 U, 160 mm. Rear I/ O option. The power for the system is supplied by up to two pluggable power supplies. A hot swap fan tray with 4 fans guarantee an excellent cooling.
Features
- System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
- Power backplane to PICMG 2.11 (P 47), prepared for installation of two 19" compatible PSUs, 300 W (3 U, 8 HP)
- Heat dissipation by a fan tray with 2 fans, cooling from right to left side; fan monitoring and voltage display
- System for horizontal board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, steel plate, black powder‐coated (RAL 9005) | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep) | 4 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep) | 4 | |
| 4 | Backplane VME64x for 6 U boards, 4 slots, with P0 plug (part no. 23001‐534), power backplane, 2 x P47 plug (part no. 23098‐115) | 1 | |
| 5 | Installation space 3 U, 8 HP for two 19" compatible PSUs | 1 | |
| 6 | Hot‐swap fan unit with 2 fans (12 VDC); incl. fan monitoring and voltage display | 1 | |
| 7 | AC mains input module (IEC 320‐C14 plug, mains filter, mains switch, mains fuse) | 1 | |
| 8 | Cable harness to connect all system components | 1 | |
| 9 | 3 U, 8 HP front panel, front mounted | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.