255 Card-Lok
        
        Hover to magnify image or click to enlarge
      
        255 Card-Lok
Catalog#: WVA255CR3.80HLR
              The Series 255 features a larger profile and is better suited to accommodate heavier Board Module Assemblies.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
                
        
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
      
    
                        
              
         
  
  
    
  
   
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                          CAD
          
          
        
        
                        
            
                        
  
      
      
                  
              
    
          
  
      
    
  
        
                                                                                                                                                                                                                                Distributors In Your Area
          
          
        
        
                        
            
        
  
      
      
  
      
    
  
        
            
Features
- Screw actuated
 - 3 segment, non-shafted design
 - Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5 ") increments
 - Min expansion 15.24 mm (0.600")
 - Flexible mounting options
 - Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
 - Weight 4.74 g/cm (0.425 oz/")
 - DSCC CID 59590
 - Profile 12.70 mm (0.500 in) x 11.68 mm (0.460")
 - For cold wall applications
 
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
  Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.