Float Assembly Fast Fuel Sensor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Float Assembly Fast Fuel Sensor
nVent RAYCHEM TraceTek TT-FFS-FLOAT is a stainless steel float assembly for use with nVent RAYCHEM TraceTek TT-FFS-WR Fast Fuel Sensors. The float assembly keeps the Fast Fuel Sensor positioned at the water surface, or at the bottom of the pit if no water is present. Available in 1 or 2 m lengths.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Simple and fast to install: small, lightweight
- Durable: 306 stainless steel
Specifications
| Material | Stainless Steel | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.