Elexant 4020i Control Module
Hover to magnify image or click to enlarge
Elexant 4020i Control Module
nVent RAYCHEM ELEXANT 4020i-MOD is a set of replacement modules for the Elexant 4020i heat tracing controller.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Available with intrinsically safe barrier and limiter.
- Simple to install
- Reliable during long life: 2 year product warranty available
Specifications
| Current Alarm | 0.1 – 100 A |
| Autocycle | 1 – 750 h |
| Ground Fault Alarm | 10 – 500 mA |
| Ethernet | 10/100 Base-T |
| Max Power Supply Input Wire Size | 16.8 mm² |
| Max Heating Cable Output Wire Size | 16.8 mm² |
| Max Ground Terminal Wire Size | 16.8 mm² |
| Control Max Current | 63A @ 40°C |
| Voltage Alarm | 80 – 300 V |
| Control Max Voltage | 690 VAC Nominal, 50/60Hz |
| Max Power Supply Input Wire Size | #5 |
| Max Heating Cable Output Wire Size | #5 |
| Max Ground Terminal Wire Size | #5 |
| Relative Humidity | 0% to 90%, Noncondensating |
| Control Relay Type | Double-Pole, Solid-State; Double-Pole, Mechanical |
| Communication | RS-485; Ethernet |
| Control Algorithms | On/Off, Proportional, PASC, Always On, Always Off |
| Temperature Control Range | −200 to 700 °C |
| Temperature Alarm | −200 to 700 °C |
| Temperature Control Range | −328 to 1292 °F |
| Temperature Alarm | −328 to 1292 °F |
| Operating Temperature | −40 to 158 °F |
| Operating Temperature | −40 to 70 °C |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.