Ultrx Swing-Out Panel
Hover to magnify image or click to enlarge
Ultrx Swing-Out Panel
Swing-Out Panel installs into Ultrx fiberglass enclosures. The front-mounted swing panel complements window-door units and is suited for any application requiring a display of gauges, dials or any type of control equipment monitor. Easy installation; no drilling required. Fully adjustable front to rear. Front mounting position is approximately 140mm (5.5 inch) back on 400mm enclosures. Panel, mounting hardware and instruction manual included.
Details
Resources
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.