Modular System Frames For Power Distribution, MSMSM
Hover to magnify image or click to enlarge
Modular System Frames For Power Distribution, MSMSM
The mild steel modular system frame for wall mounted enclosures, MSMSM, has two mounting levels. The first is for fixing front panels and the second for mounting equipment. The frame can be equipped before mounting in the enclosure and allows for the use of both modular and non-modular components.
Details
Benefits
Resources
Accessories
Features
- Description: Two single vertical profiles, which can be used both for front covers and assembly of components. A cost effective solution for panel builders, reducing assembly time, which also enables assembly outside the enclosure. Useful height for front covers is, Height – 100 mm.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 kit.
- Mounting requirements: To be assembled on MAS and ASR enclosures.
- The frame provides customers with a cost effective solution for small sized power distribution panels
- The frame ensures that both modular and non-modular components can be installed into the same enclosure
- Customers can assembly the frame outside of the enclosure, if required, which saves installation time as well as labour cost
- Pack quantity: 1 kit
Specifications
| Thickness | 0.06in |
| Thickness | 1.5mm |
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.