nVent CADDY Speed Link SLS with Decking Hook
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLS with Decking Hook
Details
Application images
Resources
CAD
Video
Features
- Complete system includes wire, locking device and pre-assembled decking hook end fitting
- Quickly and easily attaches to hollow metal decking
- Spring-loaded ends snap into decking hole and lock into place
- Innovative design helps protect the wire from sharp edges of decking hole, minimizing risk of damage to wire
- Finger tightening of nut secures the locking device into position without tools
- Installs in strut profiles without the need to insert fingers or tools into the strut
Specifications
| Wire Rope Diameter | 2 mm |
| Static Load Safety Factor | 5:1 |
| Finish | Electrogalvanized |
| Material | Steel;Zinc Alloy;Polypropylene |
| Complies With | SMACNA HVAC-DCS |
| Hole Size 2 (HS2) | 0.310" - 0.38" |
| Slot Size (SS) | 0.31" x 0.25" - 0.31" x 0.38" |
| Width (W) | 0.6" |
| Height 2 (H2) | 1.8" |
| Height 1 (H1) | 2.1" |
| Hole Size 2 (HS2) | 8 - 10 mm |
| Slot Size (SS) | 8 x 6.5 mm - 8 x 10 mm |
| Width (W) | 16 mm |
| Height 2 (H2) | 46.5mm |
| Height 1 (H1) | 53mm |
| Thickness (T) | 0.15" Max |
| Thickness (T) | 4 mm Max |
| Thread Size (TS) | M8 |
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.