Services
The nVent SCHROFF Difference
With over 50 years of experience and innovation – you can trust nVent SCHROFF to connect and protect your sensitive electronics.

Embedded Systems
- One contact person for your project
 - Design recommendations and technical collaboration with our specialists
 - Engineers provide support during the inquiry phase and bid preparation
 - Project coordination during the design engineering, production and delivery phases of the project
 - Product lifecycle management
 
Conduction Cooled Assemblies
- Comprehensive consultation from the very beginning.
 - Ability to work with existing board, frame, or chassis designs
 - CAD templates and 3D printed prototypes available
 - Thermal design, simulation and analysis services
 - Over 60 years of experience as an industry leader in board retention and cooling
 

Collaborative Design

Mechanical Design
- Creation and optimization of 3D CAD modeling of mechanical chassis
 - Adherence to global standards, such as IEC and IEEE
 - Verify the mechanical designs with electronics, backplanes and thermal performance solution
 - Project management and coordination for ontime delivery
 - Dedicated prototype shop for quick turn samples
 - Laying the foundation for subsequent series production
 
Electronics and Backplane Design
- Design review of electronic components such as backplanes, control modules, carriers, and other electronic boards
 - Supporting data rate of 100G per diff pair or even PCIe Gen 4 and 5
 - Backplane signal integrity simulation with Simulation tools such as HFSS and ADS for pre- and post-layout simulations
 - Verify and confirm the channel quality using verification measurements.
 

Rapid Prototyping
- Depending on the product, we can provide 3D printed or machined prototypes
 - 3D printed samples are produced in our San Diego, California and Straubenhardt, Germany facilities and ship within 1-3 days
 - For machined prototypes, we have a dedicated prototype shop for quick turns
 - Machined prototypes are usually produced using the same equipment that will later produce your products in series production
 
Operational and Production Capabilities
Fast and Efficient
The successfully tested prototypes pave the way for series production. We have multiple manufacturing centers of excellence (COE) across the globe. Our Straubenhardt facility is our COE for subracks, cases, and front panels. Our Betschdorf facility in France is the COE for cabinets, and our San Diego facility is the Schroff COE for board retention and cooling. Read on to learn more about some of our centers of excellence.
Straubenhardt, Germany
Our Straubenhardt facility is the center of excellence for subracks, cases, and front panels. The large manufacturing depth and multiple configuration options for both mechanical and electronic components allow us to control and monitor the production process at any point in time. Cutting-edge technology and qualified specialists reliably ensure consistently high quality.

Electronics Production
- Solder paste printing enables the greatest possible degree of flexibility
 - Automatic SMD placement
 - Vapor phase soldering protects against the overheating of components using low temperatures and homogeneous temperature distribution
 - Selective wave soldering system for wired and SMD components
 - Automated press fit tool with force / path monitoring
 - In-house conformal coating of backplanes and power supply units
 - Nitrogen storage of electronic components
 
Mechanical Production
- High-precision laser punching machines
 - Fully automated horizontal rail mounting including printing
 - Fully automated subrack side panel, top cover & base plate production
 - Five-axis milling machines
 - Powder coating, electroplating, screen and digital printing
 
San Diego, California, USA
Our mechanical components and enclosures for retaining and cooling PCBs are made in America with advanced quality systems that meet aerospace standards. We are constantly innovating to keep up with increasing SWaP requirements and are committed to making sure we meet those requirements while maintaining the highest quality standards possible.
Our San Diego facility is the center of excellence for board retention and cooling. We're well known for our Calmark and Birtcher products that are all made in this facility, but also manufacture milled enclosures and conduction cooled assemblies, here as well. The San Diego team is committed to driving the innovations and quality standards Schroff is known in board retention and cooling including:
- ITAR compliant and AS9100 certified facility
 - Lot traceability from milling to final assembly
 - Inspection at every step: IM and CMM, Final Inspection, FAI
 - DFARS compliant
 - Flow Downs for Chem/Phys Certifications
 - Constantly innovating to keep up with increasing SWaP requirements with high-performance designs
 - Made in America with Advanced Quality Systems meeting aerospace standards
 

Assembly and Integration
nVent SCHROFF can provide up to level 5 integration - complete systems. We are here to help, contact us to discuss your project and learn more.

Level 1: Mechanical Components
Piece parts, such as front panels or enclosure accessories.

Level 2: Assembly of Mechanical Components
Installation of piece parts into the enclosure, such as card guides.

Level 3: Assembly of Electrical Components
Assembly of fans, cables and other passive components.

Level 4: Assembly of Electronic Enclosure
Installation of power supply, complex cabling, backplane and thermal management. May include functional testing and associated documentation.

Level 5: Integration of Active Software
Plug-and-play systems are supplemented with software. The complete system is tested for seamless operation and documentation is provided.

Level 6: Distribution and Logistical Support
Fully operational system, designed and configured to order with all passive and active components integrated, shipped directly to the OEM or end users.
Behind the scenes - Cooling Design, Layout and verification

Development
- Backplane signal integrity simulation
 - Circuit simulation for active circuits such as fan controllers
 - Design review of electronic components
 - Feasibility studies for the mechanical design and platform architecture, FMEA
 - Thermal simulation, modelling, prototyping
 
Production
- In-circuit testing to identify errors in the assembled printed circuit boards and detection of soldering defects and component faults
 - Mechanical tolerance inspection
 - Optical inspection to prevent poor solder joints or incorrectly positioned or missing components
 
Design Verification
- Air performance including bulk air flow and acoustic noise
 - Environmental including temperature, humidity, salt spray per IEC 61969-3
 - EMC / ESD tests
 - Endurance/Burn-In test for early failure detection
 - Functional tests
 - Ground wire test
 - Insulation test (high voltage)
 - Ingress Protection (IP)
 - Impact and Drop testing
 - Signal integrity
 
Test Reports
- Certification Body (CB) report
 - Mean Time Between Failure (MTBF) calculation
 - Product traceability
 - UL ratification or certification
 
Remote Monitoring and Control

- Remote monitoring and control enables users to identify potential failures without having an on-site service technician and replace components like boards and fan trays while the system stays in full operation.
 - nVent SCHROFF offers compliant and interoperable reference controllers, backed by years of interoperability testing and intensive use in demanding environments around the world.
 - Comprehensive documentation and one year of technical support, with options for subsequent year support.
 - Starter kit with bench-top management controller development board with a wide range of interfaces, the complete source code of the firmware and the documentation.