Type IEL/ IET Front & Type 2 Trapezoidal
Filter by
Filter applied:
1
Clear filters
- Product Type
- Type
- Handle Type
- Mounting
- EMC Shielding
- Material
- Front Finish
- Rear Finish
- Treated Edges
- Rack Height
- Height
- Rack Width
- Width
- Complies With
Filter applied: 1
Products | 5 results (36 items)

Plug-In Unit U-Profile Front Panel for IEL, IET, Handle, 3 U
U-Profile front panel can be shielded. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle
U-Profile front panel can be shielded. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Plug-In Units Front Panel for Handle Form 1
Flat front panel. Enables the assembly of form 1 extraction handle.

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 3 U
U-Profile front panel can be shielded. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U
U-Profile front panel can be shielded. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.