Screws & Accessories
Filter by
Filter applied:
1
Clear filters
- Product Type
- Type
- Works With
- Material
- Package Quantity
- Finish
- Thread Size
- Length
Filter applied: 1
Products | 3 results (5 items)

HF Frame Type Plug-In Unit Slide Nut
The slide nut can be inserted into the grooves of the HF tube and enable a user to assemble the tube.

HF Frame Type Plug-In Unit PCB Mounting Bracket
The brackets enable a user to assemble a PCB to the rear Panel.

Cheesehead Screw, Slotted
Assembly kit enables a user to assemble a plastic front handle onto a front Panel.