Syspend 180-Max Signal Light Adapter
Hover to magnify image or click to enlarge
Syspend 180-Max Signal Light Adapter
Syspend 180-Max Signal Light Adapters are available in either round, elbow and reduction elbow cover versions and provide a means for attaching signal lights. Signal lights are not included.
Details
Resources
Features
- Gasket, mounting hardware, and post are included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifications
| Material | Aluminum |
| Finish | Powder Coated |
| Color Code | RAL 9006 |
| Color | White Aluminum |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.