Ventilation Fans, DFN


Ventilation Fans, DFN
The enclosure can be cooled in incremental steps with this high airflow fan, which can be mounted inside or on top of the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Two ventilation fan versions: DFN01 for mounting to a surface from below, DFN02 for mounting on top of a surface, with flow always pointing upwards. Extra contact provided for thermostat connection.
- Voltage: 220-240 VAC.
- Air circulation: 160 m³/h.
- Power of the fan: 19 Watt.
- Pack quantity: 1 set with finger guards and mounting screws.
- Note: For easy connection use wiring kit DFN61.
Specifications
Color | Black Gray |
Material | Plastic |
Finish | Smooth Matte |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.