Ventilated Top Cable Cover, CRB
Hover to magnify image or click to enlarge
Ventilated Top Cable Cover, CRB
Up to four ventilation fans can be mounted on this roof plate, which means that the enclosure can be cooled in incremental steps, depending on the number of fans fitted. Brushes fitted to the cable openings allow for different cable diameters to be installed easily.
Details
Benefits
Resources
Accessories
Features
- Description: For cable entry on three sides in combination with ventilation. Cable openings provided with brushes. To mount closing plates DFC or inside mounting of (maximum 4) DFN01 ventilation fans.
- Material: 1.5 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece with brushes and mounting accessories.
- Mounting requirements: Add DFN ventilation fans or DFC closing plates.
- The brushes fitted to the cable openings allow different cable diameters to be installed in the field at the same time
- It is recommended to install exhaust filters in the bottom of the enclosure to let air circulate properly
- The cut-outs must be covered by either ventilation fans, DFN, or cover plates, DFC, depending on the amount of cooling required
- For cable entry on three sides in combination with ventilation
- Cable openings provided with brushes
- To mount closing plates DFC or inside mounting of (maximum 4) DFN01 ventilation fans
- Mounting requirements: Add DFN ventilation fans or DFC closing plates
Specifications
| Thickness | 0.06in |
| Thickness | 1.5mm |
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.