236 Card-Lok
Hover to magnify image or click to enlarge
236 Card-Lok
Catalog#: EN236-8.80ETM2.5
The Series 236's closed bodied design provides maximum rigidity and resistance to distortion under load. Dual front and rear threads accomplish rapid clamp and release action while the enclosed spring maintains alignment of segments providing easy insertion.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Flexible mounting options
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Screw actuated
- 5 segment, non-shafted design
- Length 122 mm (4.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Weight 1.34 g/cm (0.120 oz/")
- Profile 5.84 mm (0.230") x 7.32 mm (0.288")
- Min expansion 8.64 mm (0.340")
- For cold wall applications
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.