A2D6 Mechanical Anchor for Future Extension, Plain
Hover to magnify image or click to enlarge
A2D6 Mechanical Anchor for Future Extension, Plain
Details
Application images
Resources
CAD
Related Products
Features
- Replaces conventional hooked reinforcing bar
- Commonly used for future extensions in both beam/column and roof/column connections
- Head area exceeds 5x bar area (net 4x)
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.