Replacement Release Handle
Hover to magnify image or click to enlarge
Replacement Release Handle
Replacement Release Handle is for use with the Syspend VL-Motion Arm. Handle is included with the Syspend VL-Motion Arm.
Details
Resources
Features
- Includes handle end supports with 491 mm (19.3 in.) tube that can be easily cut to length to fit the enclosure
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.