Skip to main content
Please Select Your Country/Language Preferences

Mild steel, single door, compact version Hover to magnify image or click to enlarge

Mild Steel Single Door Compact Enclosure, MKS

The mild steel single door compact floor standing enclosure range, MKS, with a IP 55 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Read more Read less

Industry Standards

cULus_UL Listed

CE, UK CA, UL, EAC

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.05in
Door Thickness 0.08in
Body Thickness 1.35mm
Door Thickness 2mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.