Ground Mounted Plinth, PGM
        
        Hover to magnify image or click to enlarge
      
        Ground Mounted Plinth, PGM
Cables can be easily routed through the ground plinth, which is mounted underground, allowing cables to be channelled and therefore, wired more quickly.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Ground mounted plinth 1000 mm height. Excavation depth: 700-950 mm.
 - Material: 2 mm galvanized steel.
 - Finish: RAL 7035 polyester powder coated.
 - Pack quantity: 1 kit of ground mounted plinth.
 
Specifications
| Thickness | 0.08in | 
| Thickness | 2mm | 
| Finish | Galvanized | 
| Material | Galvanized Steel | 
| Color | Light Gray | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.