Fusion G7 100mm Plinth Base
        
        Hover to magnify image or click to enlarge
      
        Fusion G7 100mm Plinth Base
Install 100-mm Plinth Base under Fusion G7 enclosure to provide space for cables to enter from below.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Constructed of 1.5-mm thick (16 gauge) steel sides and 2.5-mm thick (12 gauge) corners
 - Mounting hardware included with base
 
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.