Rail Crown Socket
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Cast bronze mechanical electrical connection to rail
 - Crown socket is tin plated to improve rail interface electrical properties
 - Primarily for traction power negative return current
 - Secured to the rail with a threaded tapered pin
 - Attaches to cable simply and permanently using the nVent ERICO Cadweld connection process
 - Suitable for cables up to and including 500 kcmil/240 mm²
 - Available for field-made applications or as part of a factory-made assembly
 - No special tools required
 
Specifications
Brochure
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.