Non-Insulated Stranded Conductor for Lightning Protection
Hover to magnify image or click to enlarge
Non-Insulated Stranded Conductor for Lightning Protection
Details
Application images
Resources
Related Products
Features
- Provides a path to ground for lightning currents
Specifications
| Certification Details | UL® 96 |
| Equivalent Conductor Size | |
| Part Number | Conductor Size |
| LPC134xxx | 2/0 |
| LPC136xxx | 3/0 |
| LPC137xxx | 4/0 |
Brochure
Technical Handbook
Certifications
cUL OVTZ7.E202878
CAN/CSA B72
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.