Inspection Housing, Polyolefin
        
        Hover to magnify image or click to enlarge
      
        Inspection Housing, Polyolefin
These inspection housings are engineered to be a durable, lightweight solution for providing protection and access to vital utility infrastructure. The lightweight design allows for safer installations while the uniquely strong material blend and construction does not sacrifice critical performance.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Lightweight design and multiple handholes allow for easy handling and installation by one person
 - Durable, single-piece body engineered to resist bowing during installation and withstand heavy loads
 - Unique material blend resists chipping and cracking
 - ANSI/SCTE 77 Tier 15 Design Load of 15,000 lbs (6,804 kg) with a test load of 22,500 lbs (10,206 kg)
 - Includes the words "GROUND" on the cover
 
Specifications
| Material | Polyolefin | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.