Skip to main content
Please Select Your Country/Language Preferences

nVent CADDY Speed Link SLK with Wedge Anchor Hover to magnify image or click to enlarge

nVent CADDY Speed Link SLK with Wedge Anchor

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Drill Bit Diameter 1/4"
Drill Hole Depth 1.22"
Wire Rope Diameter 2 mm
Static Load Safety Factor 5:1
Drill Bit Diameter 6mm
Drill Hole Depth 31mm
Embedment Depth 0.98" Min
Embedment Depth 25 mm Min
Finish Electrogalvanized
Material Steel;Polypropylene;Zinc Alloy
Data Copied
Metric   |   Imperial

Diagrams

Resources CAD
Video
nVent CADDY Concrete Fastening Solutions

Play

nVent CADDY Datacom Solutions

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy