Varistar ETSI Panel/Slide Mount
Hover to magnify image or click to enlarge
Varistar ETSI Panel/Slide Mount
Varistar ETSI 23" rack for housing telephone (primarily), computer, audio, and other equipments. It is compatible with the Slim-Line Frame.
Details
Resources
Features
- Suitable for Slim-Line frame only
- Finish AlZn
- St, 2 mm
Specifications
| Product Type | Slide Mount |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.