Varistar CP Mobile Frame
Hover to magnify image or click to enlarge
Varistar CP Mobile Frame
Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. For mobile applications.
Details
Resources
Features
- Welded, finish powder-coated, black gray, RAL 7021
Specifications
| Dynamic Load | 1000kg |
| Static Load | 1600kg |
| Product Type | Cabinet/Rack Frame |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.