Varistar CP Air Separation Blanking Cover, Width 800 mm


Varistar CP Air Separation Blanking Cover, Width 800 mm
Filler panel (plain panels) for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Details
Resources
Features
- Air separation, covers for 800 mm wide cabinets
- Network and server cabinets can be arranged side by side
- Gaskets, UL 94 HF-1, -20 °C ... 100° C
- Covers solid
- Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
- Only compatible with heavy load crossbar, not compatible with reduction brackets
Specifications
Product Type | Cabinet/Rack Panel |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.