RackChiller In-Row Cooler
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Works With
- Material
- Color
- Color Code
- Rack Height
- Width
- Depth
- Height
- Protection Rating
- Supply Voltage
- Coolant Feed
Filter applied: 1
Products | 4 results (7 items)

RackChiller In-Row 45 Filtered Rear Door
RackChiller In-Row 45 door with air filter.

RackChiller In-Row Cooler Ganging Kit
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

RackChiller In-Row 45
In-Row air/liquid cooler. Cools warm air from the hot aisle and supplies it back into the cold aisle.