PropacPRO Trim Kit, Front Side, for EMC Shielding
Hover to magnify image or click to enlarge
PropacPRO Trim Kit, Front Side, for EMC Shielding
This kit can be used for covering the front frame and additionally shielding between the side panel and front panels.
Details
Resources
Features
- Also provides vertical shielding of side panels
- To cover the sides of the rack and to create a continuous front plane with partial front panels and plug-in units
Specifications
| Material | Aluminum |
| Works With | Cases |
| Finish | Powder Coated |
| Product Family | PropacPRO |
| Product Type | Shielding Kit |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.