Skip to main content
Please Select Your Country/Language Preferences

rear hood Hover to magnify image or click to enlarge

PropacPRO Rear Hood

The rear hood can be assembled onto a rear panel of a PropacPRO case. The rear hood enables an additional space betwen the rear panel and the hood to provide space to store a cable. Can be unscrewed from the rear side.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Works With Cases
Product Type Cover
Finish Powder Coated
Product Family PropacPRO
Type Rear Hood
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.