EuropacPRO Cover Plate, Universal
Hover to magnify image or click to enlarge
EuropacPRO Cover Plate, Universal
A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be used is non-standard boards will be assembled into the subrack.
Details
Resources
Features
- Shielding is provided by optional EMC stainless steel gaskets, between cover plate and side panel
- For variable positioning of horizontal rails e.g. for PCBs with non-standard formats
- Perforation degree 58%
- Suitable for use with all horizontal rails
Specifications
| Material | Aluminum |
| Product Type | Cover Plate |
| Product Family | EuropacPRO |
| Finish | Passivated |
| Works With | Subracks |
| Type | Universal |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.