Comptec 19" Desktop Case, Unshielded
        
        Hover to magnify image or click to enlarge
      
        Comptec 19" Desktop Case, Unshielded
The nVent SCHROFF Comptec case is compatible with a 19" cabinet and is used to house assemblies such as 19" subracks, 19” fan trays or 19” front panels. This case is also typically used for desktop applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Desktop case (pre-fitted)
 - Unshielded
 - Ventilation slits in base plate
 - Front and rear frames in die-cast Al
 - Top cover, base plate and rear panel in steel
 - Conforms with DIN EN 62368-1
 
Specifications
| Product Type | Case | 
| Type | Case for 19" Subrack and 19" Chassis | 
| Product Family | Comptec | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.