Universal Connection Terminal, WO60


Universal Connection Terminal, WO60
Terminlas for connecting round conductors on to flat busbars 1,5 mm² to 120 mm².
Industry Standards
UL
CSA
GL
DNV-GL
Details
Benefits
Resources
Features
- Description: Universal conductor terminal with integrated holding spring, a captive clamping screw, and open terminal space.
- Rated voltage: 690 V
- Approvals: CSA, UL, GL, DNV-GL
- Indication of nominal cross-section and tightening torque is noted on the terminal
- Can be used with cover cap 01590
- Universal conductor terminal with integrated holding spring, a captive clamping screw, and open terminal space
- Rated voltage: 690 V
Specifications
Material | Mild Steel |
Finish | Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.