Syspend 180-Max Tube
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Syspend 180-Max Tube
Syspend 180-Max tubes provide structural integrity and act as conduit for equipment wiring. Tubes attach to system components with 6 set screws on each end of the tube. Set screws allow for easy adjustment and leveling of the system. Set screws are provided with thread sealer providing secure connections.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Set screws are provided with system couplings, not the tubes
- Tubes 750 mm (29.53) and longer include drilling template to assist with drilling and tapping the holes when tube is cut to length
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifications
| Material | Aluminum | 
| Finish | Powder Coated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.