Side Top Frames For Floor Standing Enclosures, MCUP
        
        Hover to magnify image or click to enlarge
      
        Side Top Frames For Floor Standing Enclosures, MCUP
The extra space created by an extension frame is closed off by using these panels in order to maintain the protection degree and restrict access to the extra space.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: For covering the sides of the top cabling frame MCU. Fixed with 4 screws and new patented retainers.
 - Material: 1.35 mm steel plate.
 - Finish: RAL 7035 structured powder coating.
 - Pack quantity: 2 panels with mounting accessories.
 
Specifications
| Thickness | 0.05in | 
| Thickness | 1.35mm | 
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.