Operator Interface Control Panel, OICP
Operator Interface Control Panel, OICP
The aluminium operator interface control panel, OICP, has a pre-machined hole pattern to allow for the desired fixation to a swing arm, plus a removable front plate at a IP 65 protection degree. Components can be easily fitted thanks to the removable front plate, but will also be easily accessible through a removable rear panel. Side handles on the enclosure allow for easy movement of the enclosure into the desired working position. The aluminium body will dissipate more heat than a mild steel body, which may eliminate the need for additional ventilation.
Industry Standards
CE UKCA
EAC
GOST
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Material: Body: Al Mg Si05. Rear plate: Al Mg. Corners: AlSI 12.
- Protection: IP 65.
- Finish: Body and rear plate: anodised aluminium. Corners: RAL 7016.
- Mounting requirements: OIFP front panel is not included in the standard delivery and needs to be ordered separately.
- Delivery: Body, screwed rear plate, front plate mounting kit, and mounting accessories.
Specifications
| Material | Aluminum | 
| Color | Anthracite Gray | 
| Finish | Powder Coated | 
| Color Code | RAL 7016 | 
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.