HW Wedge Nut for Dovetail Deck
Hover to magnify image or click to enlarge
HW Wedge Nut for Dovetail Deck
Details
Application images
Resources
Video
Features
- Trapeze nut for hanging threaded rod from steel ceilings
- Installs easily
- Fits several composite floor decking profiles
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
| Metal Decking Compatibility for Wedge Nuts | ||||||||
| Part Number | HW4 | HW6 | HW8 | HW10 | HW12 | PHWC6 | PHWC8 | |
| TATA | Comflor 51+ | X | X | X | X | X | ||
| Comflor 60/75 | X | X | ||||||
| Comflor 80/95 | X | X | ||||||
| Ribdeck 80 | X | X | ||||||
| SMD | R51+ | X | X | X | X | X | ||
| KINGSPAN | Multideck 50 | X | X | X | X | X | ||
| CMF | Metfloor 55 | X | X | X | X | X | ||
Catalog

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.