BSA Self-Regulating Heating Cable
        
        Hover to magnify image or click to enlarge
      
        BSA Self-Regulating Heating Cable
nVent RAYCHEM BSA self-regulating trace heating cables are an ideal solution for freeze protection of pipes and vessels and for process temperature maintenance, in non-hazardous industrial locations, without steam-cleaning requirement. They maintain process temperatures up to 65°C and can withstand intermittent exposure temperatures up to 85°C. BSA heating cables use the same heating core and polyolefin inner jacket as the BTV. The earth path consists of an aluminum foil wrap and metallic drain wires, providing 100% electrical protection coverage. The polyolefin outer jacket is suitable for mild inorganic solutions and provides excellent protection.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Foil wrap /drain-wire construction and modified polyolefin jackets provide a highly flexible cable
 - The unique construction allows stripping the jackets in no time, for fast connection
 - 100% electrical earth path coverage for ultimate safety
 - Reliable long life performance with a 10 year product warranty available
 
Specifications
| Supply Voltage | 0 – 230 V | 
| Ground Path Type | Foil and Drainwire | 
| Conductor Material | Nickel-Plated Copper | 
| Area Classification | Non-Hazardous | 
| Outer Jacket Material | Polyolefin | 

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.