Door-operated Switch for EL LED Enclosure Lights
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Door-operated Switch for EL LED Enclosure Lights
Ready to use door swich for LED enclosure lights with a pre-fitted cable.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
          
      
        
      
    
        
      
      
    
  
        
                                                                                                      
Features
- Description: This door switch is used with LED enclosure lights that don't have a motion detector. Delivered with a 800mm TPS cable
- Dimensions: 31 × 31 × 63 × 800
- Pack quantity: 1 piece including cable and door switch
- Not compatible with ProLine cabinet frame or other cabinets
Specifications
| Color | Black | 
| Material | Plastic | 
| Finish | Smooth | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
        Mandatory
      
      
        Similar
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.