nVent CADDY Macrofix Insulated M8/M10, Stainless Steel
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel
Details
Application images
Resources
CAD
Video
Features
- Return-lip on the hanger prevents the rubber from detaching, eliminating rework during installation
- Plastic washer prevents screws from falling out during installation
- Combo head bolt works with slotted, hex, or Phillips drivers
- Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
- Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
- Screw length has been optimized to accommodate an increased pipe range, reducing inventory
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
| Temperature | -50 to 110 °C |
| Temperature | -58 to 230 °F |
| Color | Black |
| Finish | Electropolished |
| Material | EPDM-SBR Rubber;Stainless Steel 316L (EN 1.4404) |
Installation Manual / Instruction Sheet
Test Report
Certifications
ITB DoC 2018 0396
English,Polish
DoC KOT-2018-0396
AON Fire Protection, Pipe Hanger Components
English
NZS 4541:2020; NZS 4515:2009

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.