Varistar Assembly Kit
        
        Hover to magnify image or click to enlarge
      
        Varistar Assembly Kit
Assembly Kit for mounting Accessories directly on the Varistar CP Frame from the outside or inside.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Mounting of components possible from the inside as well as from the outside
 - For direct assembly of 19" panel/slide mounts, depth members and other components on Varistar CP frame (2 mm)
 - Assembly by clipping in the cage nut into frame or depth member
 - Kit is required if rear panel with quick-release fastener is assembled above the connecting plate
 
Specifications
| Product Type | Assembly Kit | 
| Material | Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.