PIU With Type 1 Extraction Handle
Filter by
Filter applied:
1
Clear filters
- Product Type
- Type
- Handle Type
- Mounting
- EMC Shielding
- Material
- Front Finish
- Rear Finish
- Treated Edges
- Rack Height
- Height
- Rack Width
- Width
- Complies With
Filter applied: 1
Products | 2 results (24 items)

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey
Plug-in unit, with extraction handle type 1 and U-shaped front panel. The grey handle is assembled on the front panel.

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey
Plug-in unit, with extraction handle type 1 and flat front panel. The grey handle is assembled on the front panel.