Labrack 19" Open Rack Uprights


Labrack 19" Open Rack Uprights
19" uprights for open or bare rack with up to 200 kg load capacity. These 19" uprights can be mounted on a mobile or stationary base.
Details
Resources
Features
- Mobile or stationary
- Various shelves
- Accessories for cable ducting
- Stationary load-carrying capacity 200 kg or 150 kg (see specification table) at a defined center of gravity in the center of the lab rack
- Recommended max. chassis depth 400 mm
Specifications
Width | 600mm |
Product Type | Rack |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.