ELFM Female-to-Male Extension
Hover to magnify image or click to enlarge
ELFM Female-to-Male Extension
nVent LENTON ELFM Female-to-Male Extensions are a unique problem solver for the nVent LENTON taper-threaded splicing system. The extensions are ordered to customer specified lengths and are machined to have a female nVent LENTON taper thread on one end and a male nVent LENTON taper thread on the other. These extensions can be used in conjunction with the entire nVent LENTON taper threaded coupler product line to increase the length of either the reinforcing steel or nVent LENTON couplers.
Details
Application images
Resources
CAD
Related Products
Features
- Small diameter reduces concrete cover and eliminates reinforcing steel bar (rebar) congestion
- Tapered thread helps prevent cross-threading and provides a positive locking, no-slip connection
- Installs quickly, taking approximately four and one-half turns to engage
- No special tools or skills required
- Available in customer specified lengths
Specifications
| Finish | Plain |
| Material | Steel |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.