Hygienic Design Terminal Box, HDTB
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Hygienic Design Terminal Box, HDTB
The nVent HOFFMAN Hygienic Design Terminal Box, HDTB range, is specially engineered to protect critical equipment in high sanitary environments and for ease of cleaning. With self-draining, smooth-finished surfaces, gap-free design and high protection degree, the enclosure minimizes hygiene risks and helps reduce downtime to increase productivity.
Industry Standards
cULus_UL Listed
CE, UK CA, UL
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Material: AISI 304L pre-grained stainless steel. Body and cover: 1.5 mm.
- Body: Folded and seam welded. Four M6x13 studs for bottom profile / mounting plate fixation.
- Cover: Folded and seam welded. Sides sloped at 3°. AISI 316 HD bolts with blue silicone gasket included.
- Gasket: A one piece removable silicone gasket with molded corners helps ensure proper sealing, and makes removing and replacing it faster and easier for cleaning and maintenance operations. The silicone is FDA 21 CFR 177.2600 compliant. Colour blue (RAL 5010).
- Cable access: No gland openings as standard to minimize hygiene risks.
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
- Protection: Corresponds with IP 66/69 | TYPE 4X, 13 | IK08.
- Finish: 400 pre-grained stainless steel, polished to Ra < 0.8 µm.
- Delivery: Body with cover and mounting accessories.
- Additional information: For accessories on the outside of the enclosure, please see our HD accessories section.
Specifications
| Thickness | 0.06in | 
| Thickness | 1.5mm | 
| Finish | Brushed | 
| Material | Stainless Steel 304L | 
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.