TDL Compact Four Pole Distribution Block, 400 A


TDL Compact Four Pole Distribution Block, 400 A
Details
Application images
Resources
Related Products
Features
- Connect nVent ERIFLEX Flexibar, insulated braided conductor or cable with lug on line side
- Tinned copper bars allows for copper or aluminum cable
- Transparent protection covers
- Easy and safe connections
- Easily clips onto DIN rail or mounts to panel with screws
- Solid bars provide reliability
- Input separated from outputs
- Supports wiring from both sides
- Design allows for visual inspection of conductor and confirmation of connection
- Large end terminals
- High percentange of fill ratio
- Wiring with or without terminal
- RoHS compliant
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
- Halogen free
Specifications
Design Guideline for Distribution Blocks, Power Blocks and Power Terminals | ||||||||||
Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C | ||||||||||
Ambient Temperature (°C) | 30° | 35° | 40° | 45° | 50° | 55° | 60° | 65° | 70° | 75° |
Derating Coefficient (d) | 1 | 1 | 1 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 |
*environment around the terminal blocks inside the enclosure |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUR XCFR8.E198301
English
CSA C22.2 No. 158
cUR XCFR8.E198301
CSA C22.2 No. 158
UR XCFR2.E198301
English
ANSI/UL 1059
UR XCFR2.E198301
ANSI/UL 1059
CE, ERIFLEX TDL
English
EN 60947-7-1
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.