Earthbridge DB, One Stud, NYY Cable to Tape, 45° Angle
        
        Hover to magnify image or click to enlarge
      
        Earthbridge DB, One Stud, NYY Cable to Tape, 45° Angle
Earthbridges are assemblies made from a high-quality conductive earthpoint (connecting terminal) and various types of conductors. The nVent ERICO Cadweld exothermic connection process is used to combine them together, forming a highly corrosion resistant and long-lasting assembly.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Long-lasting design
 - Low ground resistance and impedance
 - Superior electrical conductivity and resistance to corrosion
 - Electrically and mechanically robust and reliable
 - Easy to install
 
Specifications
| Material | Copper;Steel | 
| Earthpoint Type | DB, One Stud | 
| Conductor Type | NYY Cable to Tape, 45° Angle | 
| DB-16-C-70-S-050-C | ||
|---|---|---|
| DB | Earth Point | DB: 1 hole BT: 2 holes BF: 4 holes LU: M16 lug TA: tape  | 
  
| 16 | Thread Size | 10: M10 12: M12 16: M16 40: Tape 40x5mm 30: Tape 30x4mm  | 
  
| C | Conductor Type | K: Steel Rond C: Y/G Cable T: Steel Bar F: Steel Bar 4mm N: NYY-O Cable H: N2XH-0 Cable  | 
  
| 70 | Conductor Size | 12: D12mm 16: D16mm 30: 30x4mm 40: 40x5mm 50: 50mm2 70: 70mm2 95: 95mm2  | 
  
| S | Conductor Angle | S: 0° P: 90° A: 45°  | 
  
| 050 | Length (cm) | xxx | 
| x | Termination (option if cable) | SR: Solid Round EP: Earthpoint perpendicular ES: Earthpoint straight TA: Tape of 100mm TP: Tape of 150mm LU: M16 lug  | 
  
| x | Bolts & Washer | - : No Hardware H: With Hardware  | 
  
| C | Packaging | - : by unit (Made-to-Stock) C: 5 pieces (Made-to-Order) G: 25 pieces (Made-to-Order)  | 
  	
Brochure
Installation Manual / Instruction Sheet
Certifications
        DoC, ERICO EB-2 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.