Skip to main content
Please Select Your Country/Language Preferences

Interscale for Embedded NUC conduction cooled Hover to magnify image or click to enlarge

Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm

Catalog#: 14820-701

Small form factor case with integrated EMC-shielding and conduction cooling for eNUC boards, based on the innovative and flexible nVent SCHROFF Interscale platform.

Read more Read less
  • RoHS
  • SGeT
Print This Page
To add cut-outs, change color or see more options for 14820-701, click Customize below:
Customize
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base with 2 side panels (perforated) and rear panel, Al,1 mm, RAL 7016 (anthracite grey) 1
2 Top cover, St, 1 mm, AlZn coated, RAL 7016 1
3 Front panel, Al, 1 mm, RAL 7016 1
4 Pre-installed 7016 studs with M2.5 Torx T8 screws forboard mounting 4
5 User manual 1
CAD

CAD Generation

*Data subject to change without notice
Related Accessories Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.