Metal Mesh
Hover to magnify image or click to enlarge
Metal Mesh
nVent RAYCHEM U-ACC-MM-XX is a galvanized metal mesh. Available in two sizes, 10 m (U-ACC-MM-10) and 25 m (U-ACC-MM-25).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: easy roll out
Specifications
| Grid | 10 mm |
| Finish | Galvanized |
| Material | Metal |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.