Top Cover For Plug-In Compartments For Power Distribution, MSCH
Hover to magnify image or click to enlarge
Top Cover For Plug-In Compartments For Power Distribution, MSCH
The top cover, MSCH, segregates the top compartment by completing the plug-in sections. It then ensures all compartments comply with form 4 segregation.
Details
Benefits
Resources
Accessories
Features
- Description: Plate to cover the upper compartment, all the other compartments are covered by the bottom plate of the compartment above.
- Material: 2 mm galvanized steel.
- Delivery: 1 piece with mounting material.
- Includes mounting hardware
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.