Stainless Steel Compact Version Single Door Enclosure, EKSS
Stainless Steel Compact Version Single Door Enclosure, EKSS
The stainless steel single door compact floor standing enclosure range, EKSS, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.
Industry Standards
cULus_UL Listed
CE, UK CA, UL, EAC
IEC 61439
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Material: AISI 304 pre-grained stainless steel / AISI 316L. Body and removable rear panel: 1.5 mm. Door: 2 mm. Bottom plate: 1.5 mm. Mounting plate: 3 mm galvanized steel.
- Body: One piece enclosure body. Integrated depth profiles with hole pattern, allowing mounting plate adjustable in depth.
- Door: Surface mounted with 4 hinges allowing left or right hand opening. Including door frame with 25 mm hole pattern and earthing studs.
- Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting.
- Lock: External espagnolette 4-point locking system. Standard fitted double-bit 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
- Bottom plates: One piece bottom plate, with injected polyurethane gasket to ensure maximum sealing.
- Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm with the MPD02 accessory. Mounting plate is supplied, attached on the outside of the enclosure packaging.
- Earthing: Door is equipped with separate welded earthing studs and earthing to the frame can be accomplished by using the ECF.
- Finish: 400 pre-grained stainless steel.
- Protection: Complies with IP 66, TYPE 4X, 12, IK 10.
- Delivery: One piece body with fitted door, bottom plate and mounting plate, including door earthing studs. Delivered on a pallet which is identical to the width of the enclosure. Mounting plate is attached to the outside of the enclosure packaging. All the packing material is recyclable.
- Bottom plates: One piece bottom plate, with injected polyurethane gasket to ensure maximum sealing
- Mounting plate: Double folded and slides into position; adjustable in depth by steps of 25 mm with the MPD02 accessory; mounting plate is supplied, attached on the outside of the enclosure packaging
- Earthing: Door is equipped with separate welded earthing studs and earthing to the frame can be accomplished by using the ECF
- Delivery: One piece body with fitted door, bottom plate and mounting plate, including door earthing studs; delivered on a pallet which is identical to the width of the enclosure; mounting plate is attached to the outside of the enclosure packaging; all the packing material is recyclable
Specifications
| Body Thickness | 0.06in | 
| Door Thickness | 0.08in | 
| Body Thickness | 1.5mm | 
| Door Thickness | 2mm | 
| Finish | Brushed | 
Approval Agency Certificate
Certification
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.